TAHOE Wall cladding Dry-stone appearance
TAHOE Wall cladding Dry-stone appearance
TAHOE Wall cladding Dry-stone appearance
TAHOE Wall cladding Dry-stone appearance
    Orsol

    TAHOE Wall cladding Dry-stone appearance

    The TAHOE collection presents a dry-stone appearance cladding that embodies the rustic charm of natural landscapes. Designed for both indoor and outdoor applications, this collection is ideal for creating astriking stone wall effect. The stones are mass-tinted for lasting color and crafted from frost-resistant reconstituted stone, ensuring durability.

    Specifikim
      • Texture: Dry-stone appearance.
      • Installation: Glued with the IDEAPOSE process.
      • Material: Frost-resistant, mass-tinted reconstituted stone.
      • Dimensions: Cladding available in various sizes, all with a thickness of 3 cm.
      • Colors: Natural and Rocaille, offering chromatic variations for a natural effect.
    Specifikime teknike
    • Referencë uniketahoe-parement-mural
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGuri
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationSipërfaqe
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 PërshkrimStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones