Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View
Signature Louvered Roof Pergola Mountain View

    Signature Louvered Roof Pergola Mountain View

    Imagine relaxing and entertaining in your own backyard or welcoming new clients into your space in any weather, with a louvered roof designed with the highest levels of style and engineering. An Outdoor Elements Signature Louvered Roof will change the way you experience your home or commercial space.

    Our classic Signature louvered roofs are crafted with 8-inch louvers that open and close as desired to protect your patio or deck from rain, wind, and sunlight. The louvers can be easily rotated, making them simple to adjust to keep your outdoor area safe, cool or warm, and dry in any weather.

    Specifikim
      • Versatile Coverage: Single louvered patio covers are available up to a 12’ width by a 22’2” length a total of 264 Sq. Ft.. Multiple louvered patio covers can be linked together for larger spaces or to meet unique design needs.
      • Customizable Design: Custom modules are available for virtually any size or shape, allowing you to personalize your louvered roof design with corbels, post wraps, and cantilever upgrade options.
      • Integrated Lighting: Patented integrated LED lighting is available in various colors, including LED post lights and recessed LED lights, for a beautifully illuminated outdoor space.
      • Smart Control Options: Can be controlled using any smart device with our state-of-the-art app or our proprietary handheld remote control for convenience.
    Specifikime teknike
    • Referencë unikesignature-louvered-roof-pergola-Mountain-view
    • Familja e produktevePergolas
    • Grupi i produkteveLouvered
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Pergola
    • IFC classificationPikëmbështetje
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 PërshkrimCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-19 29 13
    • OmniClass TitleCovers and Shelters
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit