Waist High Optical Turnstile
Waist High Optical Turnstile

    Waist High Optical Turnstile

    The Waist High Optical Turnstile by Outlaw Industries are precision-engineered, manufactured in the USA, and built with components that comply with the Buy American Act, ensuring exceptional quality and reliability while supporting American manufacturing. These motorized, bidirectional swing gates deliver medium-security solutions while allowing fast, efficient pedestrian flow for corporate facilities, gyms, bank lobbies, elevator lobbies, and other high-traffic environments.

    Designed to address the needs of industries requiring enhanced security, streamlined access control, and efficient traffic flow, these turnstiles prevent unauthorized access, reduce congestion, and maintain a sleek, modern appearance that complements contemporary architecture.

    Each lane array is equipped with a remote touchscreen PC that enables centralized control and monitoring of all lane functions and statuses. This powerful feature provides operators with real-time insights and the flexibility to configure and adjust the turnstile settings with ease. Additionally, the PC allows for remote troubleshooting via internet connectivity, ensuring quick resolutions and minimizing downtime.

    The waist high optical turnstile offers fully customizable operation, shipped pre-configured for controlled entry and exit, with the ability to independently configure entry and exit modes based on your facility’s requirements. For example, entry can require credentials (such as a card or badge), while exit can be set to allow free flow.

    Integrated indicator and directional lights enhance user experience by clearly signaling lane availability, prompting when to walk through, or when to present credentials. This feature ensures efficient traffic flow and reduces confusion, making it ideal for busy, high-volume areas.

    Outlaw Industries’ Waist High Optical Turnstile combine functionality, adaptability, and style. With their remote management capabilities, ease of use, and robust design, they are the ultimate choice for facilities seeking reliable, high-performance access control solutions tailored to their unique needs.

    Specifikim
    • Optical Lane

      End Cabinets, Intermediate Cabinet, Remote Lane Control

    Specifikime teknike
    • Referencë unikewaist-high-optical-turnstile
    • Familja e produkteveOptical Turnstiles
    • Grupi i produkteveWaist High Optical Turnstiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectInxhinieri & Infrastrukturë - Turnikete dhe porta për akses këmbësor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 PërshkrimGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika