Meeting Owl 3
Meeting Owl 3
Meeting Owl 3
Meeting Owl 3
    Owl Labs

    Meeting Owl 3

    Meet the Meeting Owl 3, our 360-degree camera, mic, and speaker device that creates the most engaging hybrid meeting experience. Features automatic focus on the active speaker and BYOD simplicity. The Meeting Owl is certified for Microsoft Teams and compatible with most video conferencing platforms, including Google Meet, Zoom, Slack, GoTo Meeting, and many others. It seamlessly pairs with our ecosystem of devices to capture all angles of the discussion, ensuring meeting participants don’t miss a thing. Pair with an Owl Bar or pair two Meeting Owls to expand your coverage, and even add a Whiteboard Owl or Expansion Mic to complete a full-room hybrid setup.

    Specifikim
    • ENGAGING HYBRID COLLABORATION. The Meeting Owl 3 is an all-in-one video conferencing device that captures 360° video in 1080p HD and 360° audio up to 18’ (5.5m) away. Automatically focuses on whoever is speaking to foster active collaboration and increased participation while showing a 360° view of the room.

      AWARD-WINNING INTELLIGENCE. Features the award-winning and proprietary Owl Intelligence System, which uses visual and audio cues to automatically focus on and capture the best view of in-room speakers so remote participants can engage and participate in hybrid discussions effectively and productively.

      EASY DEPLOYMENT. Go from unboxing to your first meeting in 6 min with our plug-and-play USB device. IT admins can seamlessly manage their fleet of devices from our management tool, The Nest, with bulk registration, default settings management, and more.

      SMALL TO LARGE ROOM COVERAGE. The flexibility of the Owl Labs ecosystem is unmatched. Pair two Meeting Owls, a Meeting Owl and an Owl Bar, or add an Expansion Mic to expand video and audio reach in larger spaces. Compatible with Owl Labs’ Whiteboard Owl to complete your hybrid room setup.

      UNIVERSALLY COMPATIBLE. Certified for Microsoft Teams. Compatible with most web-based video conferencing platforms, including Zoom, GoTo Meeting, Google Meet, Cisco Webex, and many others.

    Specifikime teknike
    • Referencë unikemeeting-owl-3
    • Familja e produkteveVideo Conferencing Devices
    • Grupi i produkteveMeeting Owls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEG016740
    • Emri ETIMCommunications equipment
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code27 41 16.28
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit