Owl Bar
Owl Bar
Owl Bar
Owl Bar
    Owl Labs

    Owl Bar

    Our smart 4K front-of-room camera, mic, and speaker device features 4K video, 4 omnidirectional smart mics, and an integrated hi-fi speaker. Pairs with the Meeting Owl (sold separately) to automatically focus on whoever is speaking and switch between cameras to always capture the best face-on view of in-room speakers. Certified for Microsoft Teams and compatible with all web-based video conferencing platforms.

    Specifikim
    • FRONT AND CENTER COVERAGE: Pairs with the 360-degree center-of-table Meeting Owl to cover every angle of the meeting room from two different perspectives: the front of the room and the center of the table. Pairing enables automatic camera-switching to always capture the best view of in-room speakers.

      AUTO-FOCUSES ON THE SPEAKER: AI-powered software automatically focuses on whoever is speaking to show the best view of active in-room speakers.

      CLEAR VIDEO AND AUDIO: 4K 30MP camera, 4 omnidirectional mics, and integrated hi-fi speaker ensure clear video and audio for all participants on both ends of the meeting.

      PART OF THE OWL LABS ECOSYSTEM: Works seamlessly with other Owl Labs solutions, including the Meeting Owl, the Whiteboard Owl, and the Expansion Mic to scale and support different room types.

      UNIVERSALLY COMPATIBLE: Certified for Microsoft Teams and compatible with most web-based video conferencing platforms, including Zoom, GoTo Meeting, Google Meet, Cisco Webex, and many others.

      PAIRS WITH THE AWARD-WINNING MEETING OWL (NOT INCLUDED): The Meeting Owl captures 360° video and audio up to 18’ (5.5m). Automatically focuses on whoever is speaking to foster active collaboration and increased participation, while showing a 360° view of the room.

    Specifikime teknike
    • Referencë unikeowl-bar
    • Familja e produkteveVideo Conferencing Devices
    • Grupi i produkteveMeeting Owls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEG016740
    • Emri ETIMCommunications equipment
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code27 41 16.28
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment