Whiteboard Owl
Whiteboard Owl
Whiteboard Owl
    Owl Labs

    Whiteboard Owl

    Easily view the whiteboard no matter where you’re located with the Whiteboard Owl. Our dedicated whiteboard camera wirelessly pairs with the Meeting Owl and features intelligent whiteboard content enhancement and speaker transparency so remote participants don’t miss a thing. The Whiteboard Owl enables simultaneous viewing of the whiteboard along with a 360-degree view of the room so hybrid brainstorms and classes are engaging and effective.

    Specifikim
    • SHARE THE WHITEBOARD: Leverage your in-room whiteboard so remote attendees can participate during hybrid meetings and classes. Live-stream content on the whiteboard along with a 360-degree panoramic view of the room.

      ENHANCED WHITEBOARD CONTENT: Enhances the view of writing on the board by increasing contrast, sharpening text, decreasing shadows, and making the presenter transparent.

      FLEXIBLE SETUP OPTIONS: Supports larger whiteboards up to 15’x20’ in size and can be mounted on the wall, ceiling, or a tripod in larger meeting spaces up to 18' away from the whiteboard. Requires the Meeting Owl 4+, 3, or Pro (sold separately).

      ENABLED FOR UPDATES AND ENHANCEMENTS: Continuous Whiteboard Owl software improvements to support additional capabilities in the future.

    Specifikime teknike
    • Referencë unikewhiteboard-owl
    • Familja e produkteveVideo Conferencing Devices
    • Grupi i produkteveMeeting Owls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEG016740
    • Emri ETIMCommunications equipment
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code27 41 16.28
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment