T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor
T.O Table and Floor

    T.O Table and Floor

    T.O celebrates and reinforces the importance of light as a pillar in our daily life. A monolithic column stands to support a horizontal and vertical line of light to provide precise light control in all directions. T.O embodies a harmonious dialogue between solidity and lightness offering unlimited contexts for use in residential and workplace environments, all within a minimal footprint. T.O features a fully dimmable LED light source with tactile push switch appropriately positioned at the end of arm. Both table and floor versions feature a magnetically attached light arm over a marble cylinder base while the light wand can be rotated up to 360 degrees to provide both direct and indirect light for task and ambient lighting needs alike. T.O is offered in 2 marble base finishes in Marquina black and Carrara white while the light arm is elegantly contrasted in polished surfaces in brass and chrome. T.O is a seamless integration of functional lighting and sculpture. Explore the rest of the collection with T.O Pendant. Designer: Carmine Deganello + Pablo Studio 2021 AWARDS: 2022 Interior Design HiP Awards: Lighting 2022 Architizer A+ Product Awards: Decorative & Freestanding Lighting 2022 Architectual Record: Best Lighting Products 2023 Paris Design Awards: Furniture & Lighting
    Specifikim
    • FINISHES (Base): White Carrara Marble Black Marquina Marble FINISHES (Arm): Brass Chrome MATERIALS: Aluminum Arm PMMA lens Marble Base Fabric Cord FEATURES: Full range dim control (100-10%) 2-stage step dimming Advanced LED array eliminates multiple shadowsSPECIFICATIONS: Voltage: 120V-240V 50/60Hz Consumption: 4.5W Color Temperature: 3000K Luminosity: 300 Lumens Luminaire efficacy: 67 Lumens/Watt Color Rendition Index: 90+ CRI 50K hour lifespan Cable Length: 6’ (2m) CERTIFICATIONS: ETL,CE
    Specifikime teknike
    • Referencë uniketo-table-floor
    • Familja e produkteveLighting
    • Grupi i produkteveTable Lighting
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-18
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavolinë & Tabelë

    Rajoni i disponueshëm

    Europe North America
    Andorrë
    Anguilë
    Austri
    Antigua dhe Barbuda
    Belgjikë
    Arubë
    Bjellorusi
    Bahamas
    Bosnjë dhe Hercegovinë
    Barbados
    Bulgari
    Belizë
    Danimarkë
    Bermude
    Estoni
    Dominikë
    Finlandë
    Granadë
    Francë
    Grenlandë
    Gërnzi
    Guadelupë
    Gjermani
    Guatemalë
    Gjibraltar
    Haiti
    Greqi
    Honduras
    Holandë
    Ishujt e Virgjër Britanikë
    Hungari
    Ishujt e Virgjër të SHBA
    Irlandë
    Ishujt Kajman
    Ishujt Alandë
    Kanadë
    Ishujt Faroe
    Karaibe Holandë
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Islandë
    Kosta Rika
    Itali
    Kubë
    Kroacia
    Kuraçao
    Letoni
    Martinikë
    Lihtenshtajn
    Meksikë
    Lituani
    Montserat
    Luksemburg
    Nikaragua
    Mali i Zi
    Panama
    Maltë
    Porto Riko
    Maqedonia e Veriut
    Republika Domenikane
    Mbretëria e Bashkuar
    Salvador
    Moldovë
    Sen-Bartelemi
    Monako
    Shën Kitts dhe Nevis
    Norvegji
    Shën Lucia
    Poloni
    Shën Pierre dhe Miquelon
    Portugali
    Shën Vincent dhe Grenadinet
    Qipro
    Shtetet e Bashkuara
    Qyteti i Vatikanit
    Sint-Marten
    Republika Çeke
    Trinidad dhe Tobago
    Rumani
    Turks dhe Caicos Islands
    Rusi
    Xhamaika
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër