Cabinet Series A
Cabinet Series A

    Cabinet Series A

    Cabinet Base Stainless Steel Work Surface, 108" x 30" "A4" Series16g, 304 Stainless Steel with #4 Satin Finish Work Surface and 14g Heavy Duty Understructure. 1" x 4" Backsplash, 45° Return, with 1/2" Turn Down for Mounting to Wall Clip. 18g Stainless Steel Fixed Mid-Shelf and Door Enclosed Front with Fully Enclosed Base. "Customization is our specialty"

    Specifikim
    • • Available with Open Front or Swing out Doors

      • Work surfaces are constructed of 16 Gauge Stainless Steel with #4 Satin Finish

      • Work surfaces have a 14 Gauge heavy-duty understructure

      • Double pan door construction

      • You may choose a cabinet with or without an 18 Gauge Stainless Steel fixed mid-shelf

      • Recessed Flush Pulls, positive door catch, and lift off hinges on units with doors

      • 1 5/8” Stainless Steel round tube legs with adjustable feet or fully Enclosed Base

      • Work Surface working heights are 36”

    Specifikime teknike
    • Referencë unikecabinet-series-a
    • Familja e produkteveCabinets
    • Grupi i produkteveCabinet Series A
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Kabinete
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara