T&G Vinyl Solid Horizontal Planks

T&G Vinyl Solid Horizontal Planks

T&G Aluminum Solid Horizontal Planks: 1"x6" aluminum tongue and groove interlocked planks. Composite Solid Horizontal Planks: 1"x5.5" composite planks, 100% privacy T&G Vinyl Solid Horizontal Planks: 1"x6" vinyl tongue and groove interlocked planks. Join Our Mailing ListBe the first to know about NEW products, free resources, & latest news. Unsubscribe at anytime.
Specifikim
  • Infill Material: Aluminum, Composite, Vinyl Panel Direction: Horizontal, Vertical Infill Material: Choose an optionAluminumCompositeVinyl Panel Direction: Choose an optionHorizontalVerticalClear
Specifikime teknike
  • Referencë uniket-g-vinyl-solid-horizontal-planks
  • Familja e produkteveGround Screen Infills
  • Grupi i produkteveSolid Infills
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Materiali dytësorAlumin
Klasifikimi
  • Kategoria BIMobjectPeizazh - Rrethim me gardh
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 PërshkrimLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels