Vertical Louvered Plank

Vertical Louvered Plank

Architectural louvers are the ideal infill for equipment screening, obscuring items that civil codes require to be hidden from view without eliminating the necessary ventilation. Here at PalmSHIELD, we manufacture screening that accomplishes this and does so with eye-catching style. Achieve a clean, sophisticated look with PalmSHIELD Elite's Vertical Louvered Panels. Crafted from premium-grade aluminum, this panel is designed for strength, durability, and timeless appeal. The narrow vertical louvers deliver exceptional privacy while maintaining airflow, making it ideal for both functional and decorative applications.

Specifikime teknike
  • Referencë unikevertical-louvered-plank
  • Familja e produkteveGround Screen Infills
  • Grupi i produkteveElite Louver
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPeizazh - Rrethim me gardh
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 PërshkrimLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels