IS.14 All Aluminum IMPACT Lift & Slide System
IS.14 All Aluminum IMPACT Lift & Slide System
IS.14 All Aluminum IMPACT Lift & Slide System
IS.14 All Aluminum IMPACT Lift & Slide System
IS.14 All Aluminum IMPACT Lift & Slide System

    IS.14 All Aluminum IMPACT Lift & Slide System

    Expansive sliding glass doors for indoor/outdoor living can offer excellent weatherability. Panda Windows & Doors’ custom, made-to-order Lift & Slide door system is an all-aluminum hurricane-rated sliding door with laminated, impact-rated glass. This bottom hung sliding glass wall system is the industry's go-to design for highly rated, reliable glass and metal sliding door systems where you don’t have to trade expansive views for protection against the weather. 

    When in the closed position, our proprietary gasketing system drops and seals the space between the finished floor and the slider, providing the perfect defense against air and water penetration! Hurricane and Impact-rated, this luxury sliding door is available with a variety of custom finishes, including durable finishes designed specifically for coastal areas.  

    Multiple track options are available to suit just about any requirement, including a barefoot-friendly 3/16" recessed drainage track.  The highly rated IS.14 Lift & Slide offers a seamless transition from indoors to outdoors that discerning clients demand.


    Specifikim
    • Features:

      The IS.14 Impact Lift & Slide System is custom made to order with a large variety of options available.

      System Overview: Designed to comply with stringent Florida Building Codes TAS 201; TAS 202; and TAS 203; and U.S. building regulations from wind-borne debris areas outside the high velocity hurricane zone (HVHZ), the IS.14 features superior components that can endure large missile and hurricane impact. This system permits oversized panels to withstand Category 5 Hurricanes, tropical storms, high winds and driving rain, while standing up to coastal pressures such as corrosion, humidity and salt.

      Testing simulations made on the (IS.14) Impact Lift and Slide system by a third party company resulted in outstanding results with structural loads at 100 psf, water infiltration at 20 psf, and air infiltration at 1.57 psf for a large 5′ x 10’ system and even larger 5′ x 12’ model. With these results, Panda becomes the only manufacturer in the industry with the ability to craft large-sized panels while providing ultimate performance and weather protection.

      Maximum Panel Height: Up to 14 feet or up to 20 feet with a true divider.

      Maximum Panel Width: Up to 5 feet.

      Panel Weight: Approximately 7 to 8 lbs/sqft depending on overall panel size.

      Number of Panels: Countless panel groups can be built.

      Profiles: Manufactured from 6063-T5 extruded aluminum with a profile thickness of 2 3/4″ allowing for oversized panels.

      Rail & Stiles: Narrow 4 1/2” stile and rail profiles for maximum view and minimal obstruction.

      System Configurations Available: Systems can pocket to left or right, and can stack to left and/or right. Straight, 45° and 90° zero-post corner configurations are available.

      Glazing: Laminated impact resistant glass, either ½” monolithic or 1 3/8” double insulating glass. Optional integrated blinds are available.

      Weather-stripping: The entire door system has specially designed EPDM V-type gaskets and dense felt brushes to create a totally closed weather sealed system.

      Bottom Track Options:

      All weight is carried on the bottom track, the top track serves as a guide.

      Trench Depth: Min. 2 1/2″

      • ADA Compliant Standard Track. Recessed into sub-floor to ensure the smoothest possible operation. The finished floor is laid in between tracks leaving only a 3/16″ rail exposed. A virtually unobstructed threshold from the interior to the exterior area for a “barefoot” friendly passage.
      • ADA Compliant Track with drainage. In addition to the above features, this track has a weep channel for increased security against water infiltration. Panda holds a patent for the drainage technology used in this track.

      Trench Depth: Min. 1 1/4″

      • ADA Compliant 1 1/4″ in track. Recessed into sub-floor to ensure the smoothest possible operation, this track features a shallower recess than the two tracks mentioned above and is leveled with stack shims instead of all-threads. The finished floor is laid in between tracks leaving only a 3/16″ rail exposed. A virtually unobstructed threshold from the interior to the exterior area for a “barefoot” friendly passage.
      • ADA Compliant 1 1/4″ in track with drainage. In addition to the features mentioned for the previous track, this one has a weep channel for increased security against water infiltration. Panda holds a patent for the drainage technology used in this track.

      Trench Depth: Mounts on floor

      • ADA Compliant Surface Track. It is used in situations where recessing is not possible. This low 3/16″ track mounts directly to the finished floor. For best operation, floor must be smooth and level.

      Header Track:

      • The header track features adjustable shims from 1/2 ″ to 1″ depending on type of bottom track and finished floor thickness.
      • The header track widths are 4″ for one panel, 7″ for two panels, 10″ for three panels, and 13″ for four panels approximately. Trench width should be taken into account when planning rough header construction.
    Specifikime teknike
    • Referencë unikepanda-is14
    • Familja e produkteveDoors
    • Grupi i produkteveLift & Slide
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-07-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika