4 x 4 & 6 x 4 FiberRunner Brackets - FR6TB12
Panduit

4 x 4 & 6 x 4 FiberRunner Brackets - FR6TB12

Used to support the 6x4 and 4x4 systems by spanning two threaded rod drops. Can be installed from above or below. Bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamp enables fast assembly to channel. Use 7/16in nut driver on slide clamps, For 1/2in threaded rod.

    Specifikim
    • Specifications
      Material - Steel
      Color - Black
      Overall Length (In.) - 13.78
      Overall Length (mm) - 350
      Overall Width (In.) - 1.94
      Overall Width (mm) - 49.3
      Overall Height (In.) - 0.62
      Overall Height (mm) - 15.7
      Compatible Threaded Rod Size (In.) - 1/2"
      For Threaded Rod Size - 1/2"
      Series Type - 4 x 4 and 6 x 4
      Overall Depth (mm) - 350.0
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Specifikime teknike
    • Referencë unike4x4-6x4-FiberRunner-Brackets-FR6TB12
    • Familja e produkteveElectrical
    • Grupi i produkteveCable Trays and Horizontal Racks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-02-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL