FiberRunner® Horizontal Right Angle - FRRA6X4YL
FiberRunner® Horizontal Right Angle - FRRA6X4YL
FiberRunner® Horizontal Right Angle - FRRA6X4YL
FiberRunner® Horizontal Right Angle - FRRA6X4YL
    Panduit

    FiberRunner® Horizontal Right Angle - FRRA6X4YL

    Attaches to 6x4 channel base and/or fittings to create a 90° horizontal turn from a straight horizontal run. Accepts optional split cover FRRAASC6YL.

      Specifikim
      • Specifications
        Color - Yellow
        Overall Width (In.) - 10.78
        Overall Width (mm) - 273.7
        Overall Height (In.) - 4.22
        Overall Height (mm) - 107.3
        Material - ABS
        Couplers Required - (2 pcs.) FRBC6X4YL
        Fitting Type - Horizontal Right Angle
        Series Type - 6 x 4 FiberRunner Fitting
        UL Listed - Yes
        RoHS Compliancy Status - Compliant
        Min. Order Qty. - 1

      Specifikime teknike
      • Referencë unikefiberrunner-horizontal-right-angle-FRRA6X4YL
      • Familja e produkteveElectrical
      • Grupi i produkteveCable Trays and Horizontal Racks
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2011-02-07
      • Numri i botimit1
      Të ngjashme
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectElektrike - Shpërndarje
      • Uniclass 2015 CodePr_65_70_11_17
      • Uniclass 2015 PërshkrimCable trays
      • CSI MasterFormat 2014 Code27 05 36
      • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
      • OmniClass Number23-37 11 13
      • OmniClass TitleCommunication Cable Trays
      • CSI UniFormat II CodeD50
      • CSI UniFormat II TitleELECTRICAL