FiberRunner® Outside Vertical 45° - FROV4524X4YL
Panduit

FiberRunner® Outside Vertical 45° - FROV4524X4YL

Attaches to 24x4 channel and/or fittings to create a 45° downward angle from a straight horizontal run. Used with inside vertical 45° angle fitting FRIV4524X4YL to change level of a horizontal run.

    Specifikim
    • Specifications
      Color - Yellow
      Overall Width (In.) - 9.93
      Overall Width (mm) - 252.3
      Overall Height (In.) - 7.28
      Overall Height (mm) - 185
      Material - ABS
      Couplers Required - (2 pcs.) FRBC24X4YL
      Cover Part Number - FROV45CV24YL
      Fitting Type - Outside Vertical 45°
      Series Type - 24 x 4 FiberRunner Fitting
      UL Listed - Yes
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Specifikime teknike
    • Referencë unikefiberrunner-Outside-vertical-45-FROV4524X4YL
    • Familja e produkteveElectronics
    • Grupi i produkteveCable Transmission and Reception Equipment
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2011-02-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorABS
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL