FlexFusion Cabinets
Panduit

FlexFusion Cabinets

4.1 nga 5 yje4.1(7 vlerësime)

Performance - Best in class static load rating of 3,500 LBS and 2,500 LBS rolling load is the result of a sturdy and robust cabinet design that safely allows housing of heavier and high-density equipment. 80% open perforated doors assures maximum airflow thru the cabinet for high thermal application.

Rapid Deployment - Easy to adjust equipment rails, tool-less vertical cable manager bracket and tool-less top cap rear entry allows for a faster cabinet installation time than other cabinets.

Versatility - Cabinet is available in wide range of sizes and options for hot aisle/cold aisle or thermal containment deployment.

Scalability - Configure to order platform to achieve the cabinet to your specification and save time and reduce Capex in your network deployment.

Bonding - Cabinets and accessories are integrally bonded without the use of grounding wires to provide a safe and reliable network while reducing installation costs.

Durable coating - Cabinets are powder coated in a durable, low maintenance polyester epoxy paint available in black (RAL9005) or white (RAL9003).

Specifikim
  • FlexFusion™ Cabinets

    • Welded and assembled steel frame construction.
    • Available in 600mm, 700mm and 800mm widths.
    • Available in 1070mm and 1200mm depths.
    • Available in 42 RU, 45 RU, 48 RU and 51 RU heights.
    • The top of cabinet available with either molded edge protection and snap-in covers for CoolBoot® Grommet Cable Seal or brush cable seal, and rear lift-up lid for PDU cable lay-in.
    • Fully adjustable front and rear cage nut equipment rails.
    • Available options includes front single hinged door and rear split-hinged doors with 80% open perforation, horizontally split side panels, cable management fingers, vertical cable manager bracket, PDU mounting bracket and casters.
    • 1591kg (3500 lbs.) static load rating and 1136kg (2500 lbs.) rolling load rating.

    Part numbers available in the .rfa file include:
    XG64212BS, XG64219BS, XG64212WS, XG64219WS, XG64222BS, XG64229BS, XG64222WS, XG64229WS, XG64512BS, XG64519BS, XG64512WS, XG64519WS, XG64522BS, XG64529BS, XG64522WS, XG64529WS, XG64812BS, XG64819BS, XG64812WS, XG64819WS, XG64822BS, XG64829BS, XG64822WS, XG64829WS, XG65112BS, XG65119BS, XG65112WS, XG65119WS, XG65122BS, XG65129BS, XG65122WS, XG65129WS

    XG74212BS, XG74219BS, XG74212WS, XG74219WS, XG74222BS, XG74229BS, XG74222WS, XG74229WS, XG74512BS, XG74519BS, XG74512WS, XG74519WS, XG74522BS, XG74529BS, XG74522WS, XG74529WS, XG74812BS, XG74819BS, XG74812WS, XG74819WS, XG74822BS, XG74829BS, XG74822WS, XG74829WS, XG75112BS, XG75119BS, XG75112WS, XG75119WS, XG75122BS, XG75129BS, XG75122WS, XG75129WS

    XG84212BS, XG84219BS, XG84212WS, XG84219WS, XG84222BS, XG84229BS, XG84222WS, XG84229WS, XG84512BS, XG84519BS, XG84512WS, XG84519WS, XG84522BS, XG84529BS, XG84522WS, XG84529WS, XG84812BS, XG84819BS, XG84812WS, XG84819WS, XG84822BS, XG84829BS, XG84822WS, XG84829WS, XG85112BS, XG85119BS, XG85112WS, XG85119WS, XG85122BS, XG85129BS, XG85122WS, XG85129WS

Specifikime teknike
  • Referencë unikeflexfusion-cabinets
  • Familja e produkteveElectronics
  • Grupi i produkteveComputer Network Equipment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-07-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • CSI MasterFormat 2014 Code27 11 16
  • CSI MasterFormat 2014 TitleCommunications Cabinets, Racks, Frames, and Enclosures
  • OmniClass Number23-37 11 15
  • OmniClass TitleCommunication Racks