CH PIR cold store sandwich panel
CH PIR cold store sandwich panel
CH PIR cold store sandwich panel
CH PIR cold store sandwich panel
    ARPANEL

    CH PIR cold store sandwich panel

    The ARPANEL CH PIR cold store sandwich panels with polyisocyanurate foam core offer excellent thermal performance to ensure thermal insulation of walls. The cold store sandwich panels guarantee excellent tightness of the room. The properties of the PIR core and its combination with the facings give the panels very high mechanical strength. The cold store sandwich panels should be installed at the inner side of the structure. This ensured proper and longest possible functioning of the facility, with the lowest possible energy consumption.

    Specifikim
    • Thickness [mm] 120 140 160 200
      Fastening system Standard Standard Standard Standard
      Insulation core Polyisocyanurate foam PIR Polyisocyanurate foam PIR Polyisocyanurate foam PIR Polyisocyanurate foam PIR
      Panel width [mm] 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150
      Available length [m] 2 – 18,5 2 – 18,5 2 – 18,5 2 – 18,5
      Thickness of ext. facing  [mm] 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7
      Thickness of int. facing [mm]0,4-0,70,4-0,70,4-0,70,4-0,7
      Core density kg/m3 40 ± 3 40 ± 3 40 ± 3 40 ± 3
      Weight kg/m2 12,6 13,4 14,2 15,7
      Heat-transfer coefficient Ud,S = W/(m2 x K) *for 0°C 0,17 0,15 0,13 0,1
      Fire resistance:
      Acc. to PN-B-02867 NRO NRO NRO NRO
      Acc. to PN-EN 13501-1 B- s1,d0 B- s1,d0 B- s1,d0 B- s1,d0
      Acc. to PN-EN 13501-2 VERTICAL E 30/EI 30 E 30/EI 30 E 30/EI 30 E 60/EI 45/EW 60
      Acc. to PN-EN 13501-1 HORIZONTAL E 30/EI 30/EW 30 E 30/EI 30/EW 30 E 30/EI 30/EW 30 E 45/EI 45/EW 45
      Acc. to PN-EN 13501-5 Not applicable Not applicable Not applicable Not applicable
      Proper acoustic insulation [Rw(C,Ctr) dB] 24 (-2;-4) 24 (-2;-4) 24 (-2;-4) 24 (-2;-4)
      Sound absorption [αw] 0,15 0,15 0,15 0,15
    Specifikime teknike
    • Referencë unikech-pir-cold-store-sandwich-panel
    • Familja e produkteveSandwich panels
    • Grupi i produkteveCold store sandwich panels
    • LlojiMaterial për ndërtim
    • Data e botimit2023-08-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPIR polyisocyanurate
    • Materiali dytësorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMuret - Kolegjet sanduiç
    • IFC classificationMur
    • Kodi ETIMEC011925
    • Emri ETIMSandwich panel
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 PërshkrimStructural insulated panel systems
    • OmniClass Number23-19 31 19 13 11
    • OmniClass TitleCold Storage Rooms

    Rajoni i disponueshëm

    Europe