Aluminum Stacking Windows
Aluminum Stacking Windows

    Aluminum Stacking Windows

    Individually Moving Panels

    Get the most enjoyment out of your door with maximum versatility. Individually moving panels allow you to position each panel to control both air and traffic flow.

    Features

    • Ideal for hot & cold climates.
    • Interlocking tongue-n-groove for superior seal and security
    • High quality extruded aluminum or vinyl for strength & performance
    • Robust panels suitable for all environments
    • Proprietary eeCore™ thermal core for reduced thermal transfer
    • Sill options for best weather barrier and low-profile installation
    • Concealed multi-point locking system for ease of operation and security
    • Single lite panels up to 10′ tall on aluminum systems without the need for a horizontal mullion
    • White, Bronze & Clear anodized, over 200 RAL colors, custom colors on aluminum systems
    • White or Beige vinyl, four laminate colors on vinyl
    • Master swing door on every system
    • Made in the United States
    • Unlimited width system on aluminum systems
    • Inswing or outswing
    • Add a screen system for year-round comfort and protection


    Specifikim
      • Single lite panels up to 10′ tall on aluminum systems without the need for a horizontal mullion
      • White, Bronze & Clear anodized, over 200 RAL colors, custom colors on aluminum systems
      • White or Beige vinyl, four laminate colors on vinyl
      • Master swing door on every system
      • Unlimited width system on aluminum systems
      • Inswing or outswing
      • Add a screen systems for year-round comfort and protection
      • Standard Colors: White, Bronze
      • Premium Colors: Clear Anodized, Matt Black, Semi-Gloss Black
      • Architectural Colors: 23 Modern Design Colors
      • 200+ Colors: Over 200 powder coat colors
      • Customer Colors: Using our premium color matching services

      Keywords: folding door, folding doors, aluminum door, patio door, sliding door, swing door, swinging door

    Specifikime teknike
    • Referencë unikealuminum-folding-windows
    • Familja e produkteveFolding Windows
    • Grupi i produkteveAluminum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-07
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Folding windows

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika