Prefabricated bathroom Large
Prefabricated bathroom Large
    Part AB

    Prefabricated bathroom Large

    Quality and cost-effectiveness are two crucial factors in choosing the supplier for your bathrooms. It’s simple mathematics: Specialist expertise and high quality can be profitable with the right production chain. With prefabricated bathrooms from Part your project can flow smoothly and be cost-effective. Industrial process production in the factory guarantees the highest quality. Streamline your project and build more reliably with Part.
    Specifikim
    • Prefabricated bathrooms from Part are built on a C-profile steel frame, 172×60 mm. The floor construction consists of a reinforced waterproof concrete slab with a compressive strength of around 70 Mpa and has a mounted floor drain. The largest concrete thickness is 60 mm. The floor is die-cast and with a 1:50 gradient towards the floor drain in the shower zone which is also recessed to a depth corresponding to the thickness of one clinker slab. The concrete slab has a film-type wet room liner and is supplied with a clinker finish. Embedded electrical heating cable, or alternatively waterborne underfloor heating with 12 mm hose, is available as an option. Part offers a skirting board solution with cement-based sealant for the transition between floor and wall. A hygienic and aesthetic solution with a long service life. All installations for electricity and water are easily accessible for connection, inspection and maintenance.
    Specifikime teknike
    • Referencë unikePrefabricated-bathroom-large
    • Familja e produktevePrefabricated
    • Grupi i produkteveBathroom
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2017-05-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Të tjera
    • IFC classificationElement ndërtimi
    • Uniclass 2015 CodeSs_20_10_60
    • Uniclass 2015 PërshkrimPrefabricated framed and panelled structures
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules

    Rajoni i disponueshëm

    Europe
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit