Horizontal Split Case HVAC Pumps, 1800 RPM, 1200 RPM

Horizontal Split Case HVAC Pumps, 1800 RPM, 1200 RPM

4.0 nga 5 yje4.0(12 vlerësime)
EnviroFlo Horizontal Split Case Pumps offer a high-efficiency design that minimizes energy consumption for a more Green sustainable HVAC system. And they are easy to service without disturbing piping connections. Just flip the lid on the HSC pump and you have a clear view of the entire rotating element, making it easy to service internal components.

Patterson engineers have shortened the distance between inboard and outboard bearings on these pumps to reduce the cantilever effect on the pump shaft and cut deflection at the seal faces. This results in long seal and case ring service intervals. Pumps are also delivered with standard silicon carbide mechanical seals or tungsten carbide, optional.

Standard regreaseable ball bearings are set in integrally cast bearing housings. Bronze fitted construction, with replaceable bronze shaft sleeves, is also standard; an optional stainless steel shaft and sleeve are available. A precision-cast, dynamically balanced bronze impeller minimizes vibration and maximizes bearing life.

EnviroFlo HSC pump bodies are formed from Class 30 cast iron with a carbon steel shaft (stainless steel is optional). Designed to deliver energy efficient flows to 6,000 gpm with heads to 160 ft tdh, these pumps offer standard case working pressure at 175 psi; optional 250 psi is available on select models. Gauge taps at the suction and discharge connections give complete monitoring flexibility.
Specifikime teknike
  • Referencë unikepatterson-hsc-01
  • Familja e produkteveMotor Pumps
  • Grupi i produkteveHSC
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2011-04-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika