IB14X14-W 14"x14" in-Wall Box for Recessed Power and AV Components with optional Surge Protector

IB14X14-W 14"x14" in-Wall Box for Recessed Power and AV Components with optional Surge Protector

Peerless-AV’s new In-Wall Boxes are designed to provide ultimate flexibility for any installation. The removable trim ring allows the installation to take place before or after drywall is installed. Flexible mounting options allow securement by two studs, a single stud or drywall only. Removable mounting plates reduce installation time by allowing an installer to complete wiring terminations outside the In-Wall Box.

Features

  • Installs between 16" (406mm) stud centers, to a single stud or directly into a drywall opening
  • Knock-outs for 3/4", 1.0", 1.25" and 1.5" conduit
  • Cut-Out Dimensions: 14.4" x 14.4" (365 x 365mm)
  • Adjustable Trim Ring allows use of 3/8" - 3/4" drywall thickness
  • Knock-outs provide the ability to mount up to four single gang outlets. Compatible with RACO 420 gang box or equivalent
  • Integrated cable tie locations
  • IB14X14-AC-W includes a 720 joule Leviton duplex surge protector, gang box and face plate
  • Removable trim ring allows pre-construction or retrofit installations
  • Drywall clamps allows the In-Wall Box to be installed in drywall, unsupported by studs
  • Removable top and bottom plates ease installation by allowing wiring terminations to take place outside of the box
  • UL 2416 listed
Specifikim
  • Product Specs

    • Weight Capacity; 24lb (11.3kg)
    • Color
    • Finish; Scratch Resistant Fused Epoxy
    • Security Features; Non-Security Hardware
    • Product Dimensions (W x H x D); 15.75" x 15.75" x 3.94" (400 x 400 x 100mm)
    • Product Weight; IB14X14-W: 6.9lb (3.1kg) IB14X14-AC-W: 7.3lb (3.3kg)

    Package Specs

    • Package Ship Size; 18.00" x 18.00" x 4.00" (457 x 457 x 102mm)
    • Package Ship Weight; IB14X14-W: 8.1lb (3.7kg) IB14X14-AC-W: 8.5lb (3.9kg)
    • UPC Code; IB14X14-W: 735029332756 IB14X14-AC-W: 735029332961
    • Package Contents; IB14X14-W: In-Wall Box, Trim Ring, (2) Drywall Clamps, (2) Mounting Plates, and Wood Stud Mounting Hardware IB14X14-AC-W: In-Wall Box, Trim Ring, (2) Drywall Clamps, (2) Mounting Plates, Wood Stud Mounting Hardware, Duplex Surge Suppressor, Gang Box and Face Plate

    Variant ID: 29505606221939, 30476131532931

    Variant SKU: IB14X14-W, IB14X14-AC-W

    Type: Display Mount Accessories

Specifikime teknike
  • Referencë unikeib14x14-w
  • Familja e produkteveAdditional Products
  • Grupi i produkteveAccessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-11
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje

Rajoni i disponueshëm

Europe North America
Åland Islands
Anguilla
Andorra
Antigua dhe Barbuda
Austri
Aruba
Belgjikë
Bahamas
Bjellorusi
Barbados
Bosnjë dhe Hercegovinë
Belize
Bulgari
Bermuda
Danimarkë
Dominica
Estoni
El Salvador
Finlandë
Grenada
Francë
Grenlandë
Gërnzi
Guadeloupe
Gjermani
Guatemala
Gjibraltar
Haiti
Greqi
Honduras
Holandë
Ishujt e Virgjër Britanikë
Hungari
Ishujt e Virgjër të SHBA
Irlandë
Ishujt Kajman
Ishujt Faroe
Kanadë
Ishulli i Njeriut
Karaibe Holandë
Islandë
Kolektiviteti i Shën Martinit
Itali
Kosta Rika
Jersey
Kubë
Kroacia
Kuraçao
Letoni
Martinique
Liechtenstein
Meksikë
Lituani
Montserrat
Luksemburg
Nikaragua
Mali i Zi
Panama
Maltë
Porto Riko
Maqedonia e Veriut
Republika Domenikane
Mbretëria e Bashkuar
Saint-Barthélemy
Moldovë
Shën Kitts dhe Nevis
Monaco
Shën Lucia
Norvegji
Shën Pierre dhe Miquelon
Poloni
Shën Vincent dhe Grenadinet
Portugali
Shtetet e Bashkuara
Qipro
Sint Maarten
Qyteti i Vatikanit
Trinidad dhe Tobago
Republika Çeke
Turks dhe Caicos Islands
Rumani
Xhamaika
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë