KOP55XHB2 Dual-Sided Smart City Kiosk with (2) 55" Xtreme™ High Bright Outdoor Displays

KOP55XHB2 Dual-Sided Smart City Kiosk with (2) 55" Xtreme™ High Bright Outdoor Displays

Upgrade your current signage with a brand new Peerless-AV® Dual-Sided Smart City Kiosk. This next generation Smart City Kiosk will allow you to replace dynamic, digital content quickly, easily, and remotely, drawing in more engagement than your previous static signage. By combining a sleek, modern aesthetic with an approachable and easy-to-use design, the Smart City Kiosk puts functionality at the forefront. A 10-point IR touch overlay can also be added, on one or both sides of the kiosk, for an interactive customer experience. Outdoor elements are no match for this kiosk because it is all-weather rated, highly durable, and built to last. Maintenance and installation are also simplified with no cranes or forklifts needed and secure rear doors that allow quick access to the display for maintenance purposes. The Smart City Kiosk comes packed with ample component storage and two 55" Xtreme™ High Bright Outdoor Displays with full HD1080p resolution. Even when placed in direct sunlight, you are guaranteed a bright and crisp picture when sharing digital signage content - Whether that is focused on travel, wayfinding, advertising, weather, entertainment, and more.

Features

  • Includes two Peerless-AV® 55" (XHB554) Xtreme™ High Bright Outdoor Displays to offer maximum flexibility
  • IP66 Rated display's fully sealed design prevents the ingress of foreign materials, such as water, dust, moisture and insects, from entering the display
  • Create an interactive kiosk by adding the optional IR Touch Overlay (KIRP-XHB4-(HT)), which can detect up to 10 touch points, whether finger, gloved hand or stylus, all in a convenient plug-and-play design
  • IP55 Rated media cabinet provides a dedicated, spacious area for storing AV components, and the integrated fans provide active cooling
  • Louvered side vents allow for display and component ventilation while keeping cords and other internals hidden from view for a clean installation
  • Extended base cover allows power and data to be run up through bottom center, while keeping conduit concealed, for a clean installation
  • All stainless steel and aluminum body combined with an outdoor rated paint finish to provide the ultimate in corrosion resistance
  • Wind tested up to 135 mph
  • Sleek yet rugged design protects the display, while also providing ample space for component storage
  • Available in black or silver and with or without speakers to ensure your product needs are met
  • KOP55XHB2-(S)A includes four 4 inch, 100 watt, waterproof speakers to ensure high-quality, undistorted audio output for outdoor usage
Specifikim
  • Product Specs

    • Dimensions (W x H x D); 35.38" x 84.13" x 14.75" (899 x 2137 x 375mm)
    • KOP55XHB2(-S) Product Weight; 270lb (122kg)
    • KOP55XHB-(S)A Product Weight; 314lb (142kg)
    • Finish; Smooth Powder Coat
    • Available Colors KOP55XHB2, KOP55XHB2-A: Black
    • Available Colors KOP55XHB2-S, KOP55XHB2-SA; Silver

    Package Specs

    • Dimensions (W x H x D); Skid 1 (Kiosk): 48.00" x 90.00" x 40.00" (1219 x 2286 x 1016mm) Skid 2 (Displays): 60.00" x 39.00" x 40.00" (1524 x 991 x 1016mm)
    • Package Ship Weight; Skid 1 (Kiosk): KOP55XHB2(-S): 300lb (136kg) KOP55XHB-(S)A: 350lb (159kg) Skid 2 (Displays): 271lb (123kg)
    • KOP55XHB2(-S) Package Contents; Kiosk, Mounting Hardware, (2) Xtreme™ High Bright Outdoor Displays, and Instructions
    • KOP55XHB2-(S)A Package Contents; Kiosk, Mounting Hardware, (2) Xtreme™ High Bright Outdoor Display, (4) Speakers, (2) Amp, and Instructions

    Variant ID: 43173391925379, 43173391958147, 43173391990915, 43173392023683

    Variant SKU: KOP55XHB2, KOP55XHB2-S, KOP55XHB2-A, KOP55XHB2-SA

    Type: Kiosk

Specifikime teknike
  • Referencë unikekop55xhb2
  • Familja e produkteveOutdoor Solutions
  • Grupi i produkteveOutdoor Kiosks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Vizuale - Televizor

Rajoni i disponueshëm

Europe North America
Åland Islands
Anguilla
Andorra
Antigua dhe Barbuda
Austri
Aruba
Belgjikë
Bahamas
Bjellorusi
Barbados
Bosnjë dhe Hercegovinë
Belize
Bulgari
Bermuda
Danimarkë
Dominica
Estoni
El Salvador
Finlandë
Grenada
Francë
Grenlandë
Gërnzi
Guadeloupe
Gjermani
Guatemala
Gjibraltar
Haiti
Greqi
Honduras
Holandë
Ishujt e Virgjër Britanikë
Hungari
Ishujt e Virgjër të SHBA
Irlandë
Ishujt Kajman
Ishujt Faroe
Kanadë
Ishulli i Njeriut
Karaibe Holandë
Islandë
Kolektiviteti i Shën Martinit
Itali
Kosta Rika
Jersey
Kubë
Kroacia
Kuraçao
Letoni
Martinique
Liechtenstein
Meksikë
Lituani
Montserrat
Luksemburg
Nikaragua
Mali i Zi
Panama
Maltë
Porto Riko
Maqedonia e Veriut
Republika Domenikane
Mbretëria e Bashkuar
Saint-Barthélemy
Moldovë
Shën Kitts dhe Nevis
Monaco
Shën Lucia
Norvegji
Shën Pierre dhe Miquelon
Poloni
Shën Vincent dhe Grenadinet
Portugali
Shtetet e Bashkuara
Qipro
Sint Maarten
Qyteti i Vatikanit
Trinidad dhe Tobago
Republika Çeke
Turks dhe Caicos Islands
Rumani
Xhamaika
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë