Pemsaband® Speed 100 Perforated. Cable Tray
Pemsa

Pemsaband® Speed 100 Perforated. Cable Tray

Perforated and embossed sheet metal cable tray of 100 mm height with screw-free plug-in quick connection system, manufactured in steel with PG and AZ+ protection systems. New profile design and flat safety edge that maximizes contact with the cover. The Pemsaband® Speed Perforated tray is indicated for the support and conduction of electrical and telecommunications cables in medium and light loads. Ease of assembly thanks to its screw-free plug-in quick connection system saves on material and labour costs. Exclusive patented S-shaped longitudinal perforations and embossing strengthen the load capacity of the tray. Supplied in 3 metre sections.

Specifikim
  • Revolutionary screw-free plug-in quick connection system, easy to install in just one step without requiring additional tools or accessories, saving on material costs and drastically optimizing labour times.

    Exclusive patented S-shaped longitudinal perforation and embossing design that significantly strengthens the total load capacity and facilitates cable clamping.

    Flat Safety Edge: Incorporates a profile design that maximizes contact and fit with the cover, protecting the integrity of the conductors and ensuring electrical continuity.

    High corrosion resistance. Available in PG and AZ+ protection systems (Class 3 and Class 8 according to BS EN 61537).

    Regulatory compliance: Designed in accordance with IEC 61537, CE marking (Directive 2014/35/EU), UKCA, N Mark of AENOR, IECEE CB Scheme and UL Certified. Non-combustible A1 classification and fire resistance E90 (90 min. 1000°C) according to DIN 4102-12. Protection grade IP23 and impact resistance 20 J. REACH and RoHS III compliant.

    Support, management and distribution of cables in electrical and/or telecommunications installations in: Buildings (public buildings, shopping centres and Data Centres), Civil Works and Infrastructure (tunnels, car parks, airports, underground and railway), and Tertiary and Industrial sectors (manufacturing, petrochemical, chemical and food industries). Suitable for indoor and outdoor installations according to the protection system.

Specifikime teknike
  • Referencë unikePemsabandSpeed100
  • Familja e produktevePemsaband, Perforated and Solid Cable Tray System
  • Grupi i produkteveCable tray
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2026-11-23
  • Numri i botimit1
  • Gjatësia (mm)100
  • Thellësia (mm)3000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorZinc Alloy
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEC000047
  • Emri ETIMCable tray/wide span cable tray
  • Uniclass 2015 CodePr_65_70_11_17
  • Uniclass 2015 PërshkrimCable trays
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass Number23-35 33 19
  • OmniClass TitleElectrical Cable Trays