Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
Rejiband® Rapide. Quick-connect Click Wire mesh trays
    Pemsa

    Rejiband® Rapide. Quick-connect Click Wire mesh trays

    Wire mesh tray made of steel with quick-connect Click system and rounded safety edge for the support and management of cables. The Rejiband Rapide Wire mesh cable tray is made up of wire mesh rods that provide high strength and elasticity. Easy to assemble, thanks to its flexibility and its quick-connect Click system, it allows the connection between sections of trays without the need for screws, which means savings in material and labour costs. Manufactured according to international standard IEC 61537. It is distributed in different sizes and in some finishes, bichromate, electrogalvanised and high resistance BLACK C8.

    Specifikim
    • High resistance, flexibility and adaptable to each project providing a saving of more than 30% in the installation.

      Rounded safety edge that prevents damage to the cables and harm to the installer.

      Rapid connection system with pre-fitted couplers reduces installation time by 40%.

      Electrical continuity guaranteed according to standard IEC61537.

      Flange heights of 60 or 100 mm and widths of 60, 100, 150, 200, 300, 400, 450, 500 and 600 mm with a wide range of accessories.

      N Mark of Aenor, UL Certificate, Certificate IECEE CB according to IEC 61537. 

    Specifikime teknike
    • Referencë unikeRejiband_Rapide
    • Familja e produkteveRejiband, Wire mesh Tray System
    • Grupi i produkteveCable tray
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-08-26
    • Numri i botimit1
    • Thellësia (mm)3000
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000853
    • Emri ETIMMesh cable tray
    • Emrin UNSPSCCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_12
    • Uniclass 2015 PërshkrimCable baskets
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution