Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
Rejiband® 100. Wire mesh trays
    Pemsa

    Rejiband® 100. Wire mesh trays

    2.4 nga 5 yje2.4(9 vlerësime)

    Steel wire mesh tray with surface protection, or stainless steel AISI 304 or 316L, 100 mm high with safety edge for support and management of cables. The Rejiband cable tray is made up of a mesh of electrowelded rods that provide high strength and elasticity. The ease of installation, thanks to its flexibility and its Click quick connect system requiring no screws for Rapide version, supports and accessories, saves on material and labour costs. Manufactured according to international standard IEC 61537. Its wide variety of sizes and finishes facilitates the most appropriate choice according to the needs of each installation.

    Specifikim
    • Flange height 100 available in widths of 100, 150, 200, 300, 400, 450, 500 y 600 mm with a wide range of accessories.

      Available in Electrogalvanised, Bichromate, BLACK C8 high resistance coating, Hot Dip Galvanised and also in Stainless steel 304 and 316L.

      High resistance, flexibility and adaptable to each project providing a saving of more than 30% in the installation.

      Rounded safety edge that prevents damage to the cables and harm to the installer.

      N Mark of Aenor, UL Certificate, Certificate IECC CB according to IEC 61537. E90 fire resistance (90 minutes, 1000°C) according to DIN 4102-12.

    Specifikime teknike
    • Referencë unikeRejiband-100
    • Familja e produkteveRejiband, Wire mesh Tray System
    • Grupi i produkteveCable tray
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-08-26
    • Numri i botimit1
    • Gjatësia (mm)100
    • Thellësia (mm)3000
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000853
    • Emri ETIMMesh cable tray
    • Emrin UNSPSCCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_12
    • Uniclass 2015 PërshkrimCable baskets
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution