LIQUID PL M3 BLACK

LIQUID PL M3 BLACK

Suspended round LED luminaire for indoors.
Specifikim
  • - Die-cast aluminium luminaire head and canopy, powder coated or with exclusive water lacquering. - Aluminium (M1 model) or steel (M2 + M3 model) suspension tube, powder coated or with exclusive water lacquering. - Flowing forms create a dynamically vibrant sculptural effect that remains suspended in time. The fitting is available with different light optics: - Optical diffuser with integrated high transmittance conductor in shiny semi-mirroring glass (PLATIN) - Optical diffuser with integrated high transmittance conductor in black glass (BLACK) - Optical diffuser with integrated high transmittance conductor in shiny opal white glass (WHITE) - Direct light distribution - LED Sidelight-Technology for a homogenous light distribution over the entire area of the cover - Colour rendering index Ra > 80 - Colour tolerance according to MacAdam ≤ 3 SDCM - Dimmable via TouchDIM® - Sensor device available with task oriented PIR detector and daylight control - Special colour versions available upon request
Specifikime teknike
  • Referencë unikeliquid-pl-m3-black
  • Familja e produkteveTechnical indoor
  • Grupi i produkteveSuspended
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-08-13
  • Numri i botimit1
  • Gjatësia (mm)1500
  • Gjerësia (mm)599
  • Thellësia (mm)599
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001743
  • Emri ETIMPendant luminaire
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11 11 19
  • OmniClass TitleNon Weather Rated Light Emitting Diode Lighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

Europe Asia Africa Oceania