MASK+ B

MASK+ B

Indoor and outdoor wall-mount fixture.
Specifikim
  • - ISO 9227 painted die-cast aluminium housing - Glass diffuser, internally painted for homogeneous diffused light - Silicone gasket - M versions, i.e. single emission, are supplied with a single light source and are designed to allow a single sided light output either upwards or downwards - Double-emission (B) versions are equipped with two separate switches in order to provide upward and downward emission (DA) - EM/1P are maintained emergency versions (MASK+) - Emergency - 1 hour - Versions with dimmable ballast available DALI. Consult Factory - Photometric data measure according to UNI EN 13032-4 and IES LM-79-08
Specifikime teknike
  • Referencë unikemask-plus-b
  • Familja e produkteveResidential
  • Grupi i produkteveExterior wall
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-08
  • Numri i botimit1
  • Gjatësia (mm)62
  • Gjerësia (mm)326
  • Thellësia (mm)168
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC002892
  • Emri ETIMCeiling-/wall luminaire
  • Emrin UNSPSCExterior lighting fixtures and accessories
  • UNSPSC code391116
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11 15 19
  • OmniClass TitleWeather Rated Light Emitting Diode Lighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

Europe Asia Africa Oceania