M-42 & M-36 Panels

M-42 & M-36 Panels

Features
  • 30-year non-prorated finish warranty
  • Matching screws and rivets
  • Closure Strips Available
  • Precut short lengths (5'-0" minimum)(2'-0" on the M-42)
  • Panel lengths up to 38’


PAC-CLAD has manufactured the “M” exposed fastener panels in the past and has now increased this panel offering even more with an M-36 panel, providing unmatched flexibility for use in wall, interior and linear panel applications. The PAC exposed fastener panels offer a cost-efficient yet architecturally attractive metal panel solution.

Available in a 41″ wide coverage and a 36″ wide coverage, both profiles are available in a full range of gauges and materials. The M-41 and the M-36 should only be specified for use on horizontal applications such as walls and screens, or non-structural roofing applications.

The M panels can be produced perforated for a variety of exterior projects, such as equipment screens. Perforated corrugated panels are also highly suitable for interior acoustical applications as well. PAC recommends perforating aluminum in these panels, but steel panels may be used on an interior application ONLY. Contact a Petersen Aluminum representative regarding design capabilities for this product.

Specifikime teknike
  • Referencë unikepanel-pac-clad-m42-m36
  • Familja e produkteveWall Panels
  • Grupi i produkteveWall Panels exposed fastener
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-06-09
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • IFC classificationMur
  • Emrin UNSPSCRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 PërshkrimWall cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit