Pfister G529-PF1C Pfirst Series Single Handle Pull-Down Kitchen Faucet
Pfister G529-PF1C Pfirst Series Single Handle Pull-Down Kitchen Faucet

    Pfister G529-PF1C Pfirst Series Single Handle Pull-Down Kitchen Faucet

    • High arc spout for added clearance and reach with a 3 function pull-down spray head.
    • Compatible with 1 or 3-hole installation.
    • Forward only handle rotation for easier installation and right backsplash applications.
    • Rated to meet or exceed CALGreen criteria, which helps to conserve water in the average home by at least 20 percent.
    • Kitchen faucet includes decorative deckplate.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: G529-PF1C
      Item Weight: 1.6 ounces
      Product Dimensions: 27.4 x 10.6 x 3 inches
      Style: 1.2 GPM
      Finish: Polished
      Material: Metal
      Installation Method: Deck Mounted
      Item Package Quantity: 1
      Water Consumption: 1.75 GPM
      Number Of Holes: 1
      Spout Reach: 9.0625 inches
      Handle/Lever Placement: Right
      Number of Handles: 1
      Usage: Inside
      Included Components: faucet body, installation hardware, installation instructions

    Specifikime teknike
    • Referencë unikePfister-G529-PF1C-Pfirst-Series-Single-Handle-Pull-Down-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara