Pfister LG529-MCC Zuri Single Handle Pull-Down Kitchen Faucet
Pfister LG529-MCC Zuri Single Handle Pull-Down Kitchen Faucet

    Pfister LG529-MCC Zuri Single Handle Pull-Down Kitchen Faucet

    • Commercial kitchen faucet with industrial spiral spring and docking bridge for precise lateral movement and maximum clearance; Classic commercial faucet with no pull-down functionality, only flex.
    • Spray head toggle button lets you select from 3 water settings (spray, stream, and pause) conveniently in the palm of your hand; No need to hold the button to keep in desired mode (except pause); Push handle backward for hot water and pull forward for cold; 1.8 gpm.
    • Includes deckplate for 1- or 3-hole installation and Quick Install tool; ceramic disc valve technology for smooth, lasting performance.
    • 1.8 gpm compliant with California Energy Commission (CEC) water-efficiency standards.
    • Meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons.
    • Complies with NSF/ANSI 372 and conforms with lead content requirements for “lead-free” plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: LG529MCC
      Item Weight: 7.69 pounds
      Product Dimensions: 35.5 x 10 x 3 inches
      Style: 1.8gpm
      Finish: Chrome
      Installation Method Deck: Mounted
      Item Package Quantity: 1
      Number Of Holes: 1
      Number of Handles: 1
      Included Components: Kitchen Faucet, Installation Hardware, Installation Instructions

    Specifikime teknike
    • Referencë unikePfister-LG529-MCC-Zuri-Single-Handle-Pull-Down-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara