Pfister LG529-NES Neera Pull-Down Kitchen Faucet
Pfister LG529-NES Neera Pull-Down Kitchen Faucet

    Pfister LG529-NES Neera Pull-Down Kitchen Faucet

    • Pull down faucet spray head toggle button lets you select from 3 water settings (spray, stream, and pause) conveniently in the palm of your hand; No need to hold the button to keep in spray or stream mode, holding required for pause; 1. 8 gpm; Deckplate sold separately (model #961201S).
    • Forward only kitchen faucet side handle compatible with close backsplashes; 360 degree swivel.
    • Wipe Clean nozzles on pull down sprayer clean off easily with the swipe of a finger.
    • Meets ADA/ANSI A117. 1 requirements, ensuring accessibility to all disabled persons.
    • Rated to meet or exceed CALGreen criteria, which helps to conserve water in the average home by at least 20 percent; Compliant with California Energy Commission (CEC) water-efficiency standards.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Item Weight: 7.52 pounds
      Product Dimensions: 11 x 4.5 x 16.5 inches
      Item model number: LG529-NES
      Item Package Quantity: 1
      Included Components: Faucet, single post mounting ring, installation hardware, instructions

    Specifikime teknike
    • Referencë unikePfister-LG529-NES-Neera-Pull-Down-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara