Pfister LG534-LPMC Arkitek Single Handle Pull-Out Kitchen Faucet
Pfister LG534-LPMC Arkitek Single Handle Pull-Out Kitchen Faucet

    Pfister LG534-LPMC Arkitek Single Handle Pull-Out Kitchen Faucet

    • Modern kitchen faucet with pull out sprayer; 1. 8 gpm flow rate; ceramic disc valve technology.
    • Toggle between spray and stream modes using controls on faucet spray head; Flexible supply lines not included with this pull out kitchen faucet.
    • One handle kitchen faucet with forward-only lever handle for compatibility with close backsplashes; Single hole kitchen faucet compatible with 1 or 3 hole installation (deckplate included).
    • Pull out kitchen sink faucet complies with NSF/ANSI 372 and conforms with lead Content requirements for “lead-free” Plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U. S. Safe Drinking water Act.
    • Compliant with California energy commission (CEC) water-efficiency standards.
    • Meets ADA/ANSI requirements, ensuring accessibility to all disabled persons.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: LG534LPMC
      Item Weight: 5 pounds
      Product Dimensions: 25.6 x 12.8 x 3 inches
      Installation Method: Deck Mounted
      Item Package Quantity: 1
      Water Consumption: 1.8 GPM
      Number Of Holes: 1
      Handle/Lever Placement: side
      Number of Handles: 1
      Included Components: Kitchen faucet, deckplate, installation hardware, and instructions

    Specifikime teknike
    • Referencë unikePfister-LG534-LPMC-Arkitek-Single-Handle-Pull-Out-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara