Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black
Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black

    Black through-dyed, melamine faced fibreboard 16 mm: DecoBoard MDF black

    Decorative, black through-dyed, medium-density fibreboard with uniform layering and decorative melamine resin facing on both sides.
    Specifikim
    • Areas of application: Applications for decorative open edge solutions, e.g. carcasses, tabletops, shop fitting and interior design and trade fair construction. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless FSC-certified: yes PEFC certified: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05; TSCA Title VI Product standard: EN 14322 Formats: 2800 mm x 2100 mm; 5600 mm x 2100 mm
    Specifikime teknike
    • Referencë unikeDecoBoard-MDF-black-16-mm
    • Familja e produkteveMelamine faced boards
    • Grupi i produkteveDecoBoard
    • LlojiMaterial për ndërtim
    • Data e botimit2020-10-13
    • Numri i botimit1
    • Thellësia (mm)16
    Të ngjashme
    • Materiali kryesorBord MDF
    • Materiali dytësorLaminated Paper
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Materiale fletësh
    • IFC classificationMaterial
    • Kodi ETIMEC003058
    • Emri ETIMFibre- / chipboard
    • Uniclass 2015 CodePr_25_71_97
    • Uniclass 2015 PërshkrimWood-based boards
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings

    Rajoni i disponueshëm

    Europe Asia Oceania
    Andorrë
    Bahrejn
    Australi
    Austri
    Emiratet e Bashkuara Arabe
    Zelanda e Re
    Belgjikë
    Japoni
    Bosnjë dhe Hercegovinë
    Katar
    Bulgari
    Kinë
    Danimarkë
    Singapor
    Finlandë
    Tajvan
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Itali
    Kroacia
    Lihtenshtajn
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Xhersej
    Zvicër