Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF
Melamine faced thin fibreboard 5 mm: DecoBoard HDF

    Melamine faced thin fibreboard 5 mm: DecoBoard HDF

    High-density thin fibreboard with uniform layering, good stability and decorative melamine facing on both sides.
    Specifikim
    • Areas of application: Back panels, drawer bottoms, blinds, partition walls in trade fair construction, shop fitting, interior design, caravan and motor vehicle construction. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless FSC-certified: yes PEFC certified: yes Formaldehyde emission class: E1 E05; TSCA Title VI Product standard: EN 14322 Formats: 2800 mm x 2100 mm
    Specifikime teknike
    • Referencë unikeDecoBoard-HDF-5-mm
    • Familja e produkteveMelamine faced boards
    • Grupi i produkteveDecoBoard
    • LlojiMaterial për ndërtim
    • Data e botimit2020-10-13
    • Numri i botimit1
    • Thellësia (mm)5
    Të ngjashme
    • Materiali kryesorBord MDF
    • Materiali dytësorLaminated Paper
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Materiale fletësh
    • IFC classificationMaterial
    • Kodi ETIMEC003058
    • Emri ETIMFibre- / chipboard
    • Uniclass 2015 CodePr_25_71_97
    • Uniclass 2015 PërshkrimWood-based boards
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings

    Rajoni i disponueshëm

    Europe Asia Oceania