HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering
HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering

    HPL facade cladding FR 10 mm: Duropal XTerior compact F – single-sided lacquering

    Compact high-pressure laminate for outdoor use in flame retardant quality according to EN 438-6:EDF / intensive decors according to EN 438-6:EGF. With uniform black-coloured core and single-sided decorative acrylic lacquer on the top side and decorative melamine resin surface on the reverse.
    Specifikim
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate panels/sidings for exterior wall and ceiling finishes (including suspended ceilings) Areas of application: Duropal XTerior compact F fulfils the highest UV resistance requirements for the surface and due to its preventive fire protection, the high mechanical strength values and design freedom it is suitable for outdoor use, e.g. as facade, garden furniture, privacy screens, roof undersides, balconies or playground equipment. Especially if high standards of robustness, weather resistance and easy cleaning are required. Product features: Variety of decors and / or textures; easy care; anti-fingerprint; anti-graffiti; UV-resistant; weatherproof; low swelling / moisture resistant; flame retardant; high impact resistance; easy to use and machine FSC-certified: yes PEFC certified: yes Reaction to fire: flame retardant grade; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 E05 Product standard: EN 438-6 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Specifikime teknike
    • Referencë unikeDuropal-XTerior-compact-F-single-sided-lacquering-10-mm
    • Familja e produkteveCompact laminates Lacquered boards
    • Grupi i produkteveFaçade Cladding Duropal XTerior Compact
    • LlojiMaterial për ndërtim
    • Data e botimit2020-10-15
    • Numri i botimit1
    • Thellësia (mm)10
    Të ngjashme
    • Materiali kryesorLaminated Paper
    • Materiali dytësorAkrilat
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Materiale fletësh
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 PërshkrimExternal wall sheathing systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australi
    Andorra
    Emiratet e Bashkuara Arabe
    Zelanda e Re
    Austri
    Japoni
    Belgjikë
    Kinë
    Bosnjë dhe Hercegovinë
    Qatar
    Bulgari
    Singapore
    Danimarkë
    Taiwan
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Itali
    Jersey
    Kroacia
    Liechtenstein
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit