Alcyon LED Horizontal II
Alcyon LED Horizontal II

    Alcyon LED Horizontal II

    Alcyon LED Horizontal Cylinders are ideal for display, accent and task lighting and offer higher efficiency than incandescent or halogen sources leading to energy savings with no ultraviolet or infrared radiation. Alcyon provides concentrated light which dramatically draws interest to objects and elements in a space.

    Features 2 1. Track attachment fitting: for mechanical/electrical connection. 2. Brass contact: extends for connection to second circuit (advent track only). 3. Horizontal pivot: wireless stem profile with 365° horizontal rotation. 4. Vertical pivot: 0-90° vertical adjustment with aiming indicator. 5. Integrated housing heat sink: die-cast aluminum maintains LED junction temperature for minimum 50,000 hr lifetime at 70% lumen maintenance 6. Driver housing: molded polycarbonate 7. Safety locking lever: locks driver housing to track 8. Interchangeable optics: sold separately. 9. Led board: Chip-on-board LED Mounting For the use with Lytespan Radius, Basic and Advent Track. Not compatible with extension wands or slope ceiling adapters. For monopoint applications refer to specification sheet 6173. Accessories* Accessory holder LLA01AHWH Accessory Holder White LLA01AHBK Accessory Holder Black Louver AL25HC 2.5" Diam Hex Cell Louver * When using two accessories must use holder. Snoot LLA01SNWH Snoot 2.42" dia. white LLA01SNBK Snoot 2.42" dia. black Diffusion/Color filters AF25, ADF25 Series Electrical Electronic power supply input voltage: 120V, 50/60 Hz Input power: 14.8W Slide down Efficiency: 75+lm/W High power factor >0.9 ELV dimming available CRI: 84 (typical) Dimming Trailing edge (ELV) dimming compatible SR400RPC120 Philips Controls Sunrise DVELV-303P Lutron Diva SELV-300P Lutron Skylark (100 - 10%) 6615 Leviton Decora IPE04-ILX Leviton Decora (100 - 23%) Finish All painted finishes are baked enamel. Labels cULus Listed. Energy Star certified Accessories are not Energy Star qualified. 5 year warranty
    Specifikim
    • Source - LED Lumens - 1100 Colour Temperature - 2700K, 3000K, 3500K, 4000K CRI - 80, 90 Mounting type(s) - Track
    Specifikime teknike
    • Referencë unikealcyon_led_horizontal_ii
    • Familja e produkteveTrack
    • Grupi i produkteveTrack Heads
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-08-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Rajoni i disponueshëm

    North America South America
    Anguilë
    Argjentinë
    Antigua dhe Barbuda
    Bolivi
    Arubë
    Brazil
    Bahamas
    Ekuador
    Barbados
    Guajanë
    Belizë
    Guiana franceze
    Bermude
    Ishujt Falkland (Islas Malvinas)
    Dominikë
    Kili
    Granadë
    Kolumbi
    Grenlandë
    Paraguaj
    Guadelupë
    Peru
    Guatemalë
    Surinami
    Haiti
    Uruguai
    Honduras
    Venezuelë
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika