BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
BDL3052E/00 Professional Display
    Philips

    BDL3052E/00 Professional Display

    Philips E-Line

    Elevate the education experience and inspire creative minds with this best-in-class interactive touch screen.

    The Philips E-Line touch display maximises engagement and inspires collaboration with up to 20 touchpoints. Powered by Android and featuring a toughened anti-glare glass, it's made to withstand heavy daily usage in the classroom.

    Specifikim
    • PHILIPS E-LINE

      Evolve your education setting with all the latest featuresWhiteboard mode

      Inspire agile collaboration with whiteboard mode. Simply activate this feature to turn your display into a blank canvas that can be drawn on by multiple users by hand or with dedicated display markers. Everything on screen can then be streamed back to your laptop for easy printing or file sharing.

      Wireless screen sharing

      Display four feeds on the one screen. Wireless screen sharing allows you to connect up to 64 devices at the same time for quick content switching when you need it. Use your existing Wi-Fi network to instantly and securely connect devices, or the Interact dongle to connect guest speakers and remote access students logged in using an external network.

      CMND & Control for connected campus displays

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one TV or more, CMND & Control makes managing your fleet easy.

      Infrared Touch with USB Plug-and-Play

      Experience a better way to control content. Simply plug your existing laptop or desktop to enable touch functionality on the big screen instantly. USB plug-and-play means that no installations or configuration is required, with options to plug removable devices from the side or having them fixed from the back.

      Video conferencing

      Built-in video conferencing makes video calls with single or multiple people quick, reliable and easy. Simply connect a compatible camera and use the included software, or connect via third party apps such as Skype, Zoom and others to make your calls.

      FailOver always on technology

      Never miss a moment. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your classroom is always switched on.

    Specifikime teknike
    • Referencë unikebdl3052e-00-professional-display
    • Familja e produkteveDigital Signage Displays
    • Grupi i produkteveProfessional Display, Commercial, LCD, Android
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit