BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
BDL7000L - Direct‑View LED Display
    Philips

    BDL7000L - Direct‑View LED Display

    Philips L-Line 7000 Series

    Go with the flow and shape up for optimal retail results with the dynamic Philips 7000 Series direct view LED. Low energy consumption, colour, contrast, corners and curves are all catered for with this vibrant display, delivering high bright and higher bright to inspire sales in any lighting environment.

    No limits. No boundaries. The Philips L-Line 7000 series is an LED signage solution for endless possibilities in shape and size. Seamless linking and multiple size options enable truly unique displays of any dimension for perfect results.

    Specifikim
    • PHILIPS 7000 SERIES DIRECT VIEW LED

      Go with the flow and brighten your creativity

      Feature rich, the benefits speak for themselves

      Versatile shapes and sizing

      Ready to be installed in any landscape format with no limitations on size. Shape into corners or flow through a creative curve with bevelled edge options flexing to your design.

      Dynamic Panel Connect

      Mix and match panel sizes to form a single LED wall of any shape and size. Dynamic flexible alignment ensures a perfect fit and a smooth, seamless surface. For added efficiency, each panel features openings on either side for versatile wired connections between panels and any external input connection.

      Unique in every way

      Go with the flow with a modular Philips LED display that can adapt to any shape, size or resolution. Build vast installations or assemble intriguing patterns. Flex seamlessly around doorways and openings, and move elegantly through corners and curves.

      High performance displays

      Achieve perfection through precision. Quality and performance go hand-in-hand with Philips professional displays designed, manufactured, calibrated and thoroughly tested in-house.

      Active Health Monitoring

      Active Health Monitoring makes maintenance and parts replacement predictable, fast and efficient, pinpointing the problem and its location in real time. Working both on- and offline – a must-have solution for display owners with multiple locations.

      Factory calibrated

      Calibrated in our factory under perfect conditions, Philips direct view LED installations are more efficient, with no need for on-site calibration. For fast and effective maintenance, all configuration files are available online.

      Built-in cable and data wiring

      Your Philips direct view LED display features built-in cabling to keep wires tidy. Display cabinets are daisy-chained for both power and data, allowing you to minimise clutter and speed up installation.

      IP30 rated conformal coating

      Dust, dirt, fungus and moisture resistant, IP30 rated conformal coating protects your Philips LED display and enables easier maintenance. Certified against ingress for reduced risk of short circuit from dust and corrosion.

      Certified fire retardancy

      Fire retardant design slows down the spread of flames in the event of fire. Tested and certified with British standard (BS476), B1 DIN4102, and UL94.

      Optional easy-mount brackets

      Patented easy-mount brackets make installation even faster. These optional items are available for flat LED mounting, convex curves (177.5/175/172.5 degree), and L-shaped 90 degree corners.

      Low power consumption

      Your more sustainable direct view LED, reducing environmental impact and total cost of ownership. Philips LED displays are designed to deliver proven low energy consumption.

      LED shaped for your style

      Available with bevelled edges to form curved designs in both convex and concave formats, with the option to mix different cabinet types to create your perfect dimensions, shape and resolution.

      Better brightness as standard

      This Philips direct view LED series come with 900 cd/m2 brightness as standard. And not always needed, brightness can be lowered, further extending the lifetime of your LED displays.

      Dynamic and black screen power saving

      With lower energy consumption as standard, Philips LED displays include enhanced technology that allows the display to save on power consumption dynamically and even more when a plain black screen is detected..

      Die cast aluminium cabinets

      Designed and fabricated from die cast aluminium, Philips direct view LED cabinets allow for better heat dissipation and improved fire retardancy compared with some other brands.

      Spare parts uniformity

      These Philips Series LED displays are designed using the same hub board and power supply, regardless of pixel pitch. Allowing spare parts efficiency and flexibility.

      High brightness direct view LED

      Make the ultimate impact with crisp, clear and vibrant content in bright locations. Perfect for shop windows or glazed areas subject to direct sunlight and high ambient light.

    Specifikime teknike
    • Referencë unikebdl7000l-00-professional-led-display
    • Familja e produkteveDirect view LED Displays
    • Grupi i produkteveLED Display, Direct‑View LED, DVLED, Modular LED Panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-04
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit