Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings
Muria - Reconstructed stone facings

    Muria - Reconstructed stone facings

    3.9 nga 5 yje3.9(12 vlerësime)
    The effect is that of a mosaic composed of stone strips, set into shallow staggered rectangular modules. Thin and lightweight, ideal for “do-it-yourself” projects. Envelopes your living space in the unique and elegant atmosphere. The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents. WHY CHOOSE PIETRE D’ARREDO? The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight. USES Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.
    Specifikim
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type MURIA, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.
    Specifikime teknike
    • Referencë unikepietredarredo-stones-muria
    • Familja e produktevePietre d'Arredo
    • Grupi i produkteveContemporary
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-09-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationSipërfaqe
    • Emrin UNSPSCWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 PërshkrimStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes