STUD Continuous suspended ceiling MS90-600-ST12,5-BR-CR3
STUD Continuous suspended ceiling MS90-600-ST12,5-BR-CR3

    STUD Continuous suspended ceiling MS90-600-ST12,5-BR-CR3

    Placo Solution made of structured ceiling composed of plasterboard, steel and stud frames. It has a uniform and smooth finish, and is indicated for indoor environment.
    Specifikim
    • The Placo Standard ceiling system consists of Placo Standard plasterboard (12,5mm) and stud frame (M90) with spacing every 600mm. It is indicated for indoor or protected environment and can be applied in dry areas.
    Specifikime teknike
    • Referencë unikecontinuous_suspended_ceiling_stud_ms90-600-st125-br-cr3
    • Familja e produkteveceiling
    • Grupi i produkteveStandard
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-04-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorSuva
    • Materiali dytësorÇelik
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)13
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • IFC classificationTavan
    • Emrin UNSPSCDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeSs_30_25_10
    • Uniclass 2015 PërshkrimBoard and sheet ceiling systems
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 19 23
    • OmniClass TitleCeilings
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Rajoni i disponueshëm

    South America
    Brazil