HYDRO Wall 115-90-400-ST12,5+RU12,5-BR-LV100
HYDRO Wall 115-90-400-ST12,5+RU12,5-BR-LV100
HYDRO Wall 115-90-400-ST12,5+RU12,5-BR-LV100

    HYDRO Wall 115-90-400-ST12,5+RU12,5-BR-LV100

    Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with performance against humidity for interior wall.
    Specifikim
    • The Placo Moisture Resistant wall system consists of Placo standard and marine plasterboard (12,5mm), rail (R90), stud frame (M90), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in wet areas.
    Specifikime teknike
    • Referencë unikehydro_115-90-400-st125-ru125-br-lv100
    • Familja e produkteveWall
    • Grupi i produkteveMoisture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-03-20
    • Numri i botimit1
    • Gjatësia (mm)3.85
    • Thellësia (mm)115
    Të ngjashme
    • Materiali kryesorSuva
    • Materiali dytësorÇelik
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)21.55
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 PërshkrimWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    South America
    Brazil