Wall_Placo-Brasil_BR_73-48-600-PFM12,5+PFM12,5-BR-LV50

Wall_Placo-Brasil_BR_73-48-600-PFM12,5+PFM12,5-BR-LV50

Placo solutions made of Phonique Plasterboard and Glass wool ISOVER, with maximum performance of acoustic insulation for interior wall.
Specifikim
  • The Placo Acoustic wall system consists of Placo Performa plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas and that requires maximum acoustic insulation.

Specifikime teknike
  • Referencë unikewall_placo-brasil_br_73-48-600-pfm25-pfm125-br-lv50
  • Familja e produkteveWall
  • Grupi i produktevePerformance
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-05
  • Numri i botimit1
  • Gjatësia (mm)2.5
  • Thellësia (mm)73
Të ngjashme
  • Materiali kryesorSuva
  • Materiali dytësorÇelik
  • Projektuar nëBrazil
  • Prodhuar nëBrazil
  • Weight Net (kg)27.2
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e brendshme
  • IFC classificationMur
  • Emrin UNSPSCDrywall
  • UNSPSC code30161503
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 PërshkrimWalls
  • CSI MasterFormat 2014 Code09 23 13
  • CSI MasterFormat 2014 TitleAcoustical Gypsum Plastering
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Rajoni i disponueshëm

South America
Brazil