3.1.2 PARTITION WALLS - Multi-layer
3.1.2 PARTITION WALLS - Multi-layer
3.1.2 PARTITION WALLS - Multi-layer
3.1.2 PARTITION WALLS - Multi-layer
3.1.2 PARTITION WALLS - Multi-layer
    Pladur

    3.1.2 PARTITION WALLS - Multi-layer

    4.5 nga 5 yje4.5(17 vlerësime)

    Partition wall consisting of two or more Pladur® (N, I, H1, SOLIDTEX, F or OMNIA) boards screwed to each side of a galvanised steel frame, built from Pladur® studs (vertical elements) and Pladur® U-tracks (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, watertight/acoustic perimeter joints, etc., as well as anchors for floor and ceiling channels, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of the Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE

    Specifikim
    • Interior distribution walls in a single unit of use.
    Specifikime teknike
    • Referencë unikepladur_3_tdstr_3_12
    • Familja e produkteve3. Tabiques de distribución PLADUR®
    • Grupi i produkteve3.1. Estructura simple
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-22
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorSuva
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeSs_25_10_30_35
    • Uniclass 2015 PërshkrimGypsum board partition systems
    • CSI MasterFormat 2014 Code09 21 16.33
    • CSI MasterFormat 2014 TitleGypsum Board Area Separation Wall Assemblies
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions