4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
4.2.1 CEILINGS - T-45 profiles single frame suspended
    Pladur

    4.2.1 CEILINGS - T-45 profiles single frame suspended

    4.8 nga 5 yje4.8(16 vlerësime)

    Suspended ceiling consisting of a galvanised steel plate profile frame using Pladur® T-45 profiles, suspended from the building structure using Pladur® T-45 hanger brackets and Ø 6-mm threaded rods, supported on Pladur® profiles mechanically attached around the whole perimeter. One or two Pladur® (N, H1, OMNIA, F, Ultra L-TEC, Ultra L-TEC H1 or SYNIA STD 4BA) boards are screwed to this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specifikim
    • Concealed suspended ceilings for indoor rooms providing fire resistance and acoustic insulation.
    Specifikime teknike
    • Referencë unikepladur_4_tec_4_21
    • Familja e produkteve4. Techos PLADUR®
    • Grupi i produkteve4.2. Suspendidos estructura simple
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-22
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorSuva
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • IFC classificationTavan
    • Emrin UNSPSCGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeSs_30_25
    • Uniclass 2015 PërshkrimCeiling and soffit systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes