Gutters Alu
Plannja

Gutters Alu

3.9 nga 5 yje3.9(10 vlerësime)

Gutters catch the rain water from the roof. The gutters are available in three different dimensions: 100, 125, and 150 and 190 mm in steel and and 125 and 150 mm in aluminum.

Plannja's Standard Rainwater System suits all kinds of commercial buildings and private residences. Plannja Rainwater System is functional and easily installed. It is at the same time economic and attractive. In order to increase the life of the products, the steel is lacquered on both sides with a resistant thick-layer coating. Plannja Rainwater System really stands up to the forces of the seasons with rain, snow, ice and meltwater.

Specifikime teknike
  • Referencë unikealuminium-standard-Gutters
  • Familja e produkteveRAINWATER SYSTEM
  • Grupi i produkteveRAINWATER SYSTEM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-06
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

Rajoni i disponueshëm

Europe
Andorrë
Danimarkë
Finlandë
Gërnzi
Gjibraltar
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Lihtenshtajn
Luksemburg
Maltë
Monako
Norvegji
Qipro
Qyteti i Vatikanit
San-Marino
Suedi
Svalbard dhe Jan Mayen
Xhersej