Entrétak Entrance Canopy Modern Simple Classic D=955
Entrétak Entrance Canopy Modern Simple Classic D=955
    Plannja

    Entrétak Entrance Canopy Modern Simple Classic D=955

    Entrétak 

    Modern Simple Classic is one of our most robust door door canopy in the Classic family, where the oblique struts in natural anodized aluminium give a modern and stable look. With the smooth top, it is perfect on a modern property. The pull bars are beneficial for those looking for door canopies in areas where snow loads are higher.

    This door canopy has a depth of 955mm, also available with depth 1155mm.

    The frame is made of aluminium profiles, and the plating used is Plannja GreenCoat Glossy PRO BT.

    You can choose to have the underside of the door canopy in the same color as the upper side or in white lacquered aluminium.

    If you are looking for an illuminated door canopy, you can choose recessed spotlights in the roof; these are available in three different colors.

    Installation is very easy thanks to the low weight, and the installation instructions provided will save you both time and money. Despite a robust construction, we are able to keep the weight of our products relatively low thanks to the materials we use. As a result, our entrance roofs also have a long service life and require minimal maintenance.

    BENEFITS OF AN ENTRANCE ROOF FROM DESIGNTAK

    The most stable entrance rood on the market, approved up to snow zon 3,5.

    Customizable

    Swedish-made crafts.

    Easy installation and low weight.

    Contains no organic material = long service life.

    Maintenance free.

    Great variety regarding color and design.

    TIP!

    Use a silicone/construction joint seal between the door canopy top plate and the house facade.

    Assembly Instructions

    This door canopy has a depth of 955mm, also available with depth 1155mm.

    The frame is made of aluminium profiles, and the plating used is Plannja GreenCoat Glossy PRO BT.

    You can choose to have the underside of the door canopy in the same color as the upper side or in white lacquered aluminium.

    If you are looking for an illuminated door canopy, you can choose recessed spotlights in the roof; these are available in three different colors.

    Specifikime teknike
    • Referencë unikemodern-simple-classic-d955
    • Familja e produkteveCANOPY
    • Grupi i produkteveCanopy
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-09
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

    Rajoni i disponueshëm

    Europe
    Andorrë
    Danimarkë
    Finlandë
    Gërnzi
    Gjibraltar
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Lihtenshtajn
    Luksemburg
    Maltë
    Monako
    Norvegji
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej