Plannja Regal
Plannja

Plannja Regal

Regal is a modern and original two modular roof tile.

Regal is a modern and orginal two modular roof tiles. Unique, sculpted and set back angle 30 mm high crease with the groove in the upper wave causes a unique visual effect. Refraction of light and shadows formed in places embossment give the roof a unique character.
The use of special mounting screws with flat head TORX makes mounting hardware is almost invisible, so that the roof looks elegant and exclusive.
Regal roofing tile size is matched to the needs of customers. The length and width of the panels make them easy to handle. So they are easy to bring up on the roof and manageable during mountingwork
Regal is made from the high quality steel, which is protected by a unique coating Plannja Hard Coat Glossy 50. Therefore Finnera tile is covered by 30-year warranty.

Specifikime teknike
  • Referencë unikeroofing-tiles-steel-Plannja-Regal
  • Familja e produktevePROFILES IN ALUMINIUM
  • Grupi i produkteveProfiles in Aluminium
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-06
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

Rajoni i disponueshëm

Europe
Andorrë
Danimarkë
Finlandë
Gërnzi
Gjibraltar
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Lihtenshtajn
Luksemburg
Maltë
Monako
Norvegji
Qipro
Qyteti i Vatikanit
San-Marino
Suedi
Svalbard dhe Jan Mayen
Xhersej