Plannja Sinus 18
Plannja Sinus 18
    Plannja

    Plannja Sinus 18

    The Plannja Sinus 18 sheet profile can be used indoors and out on commercial properties, or indeed as an exciting accent to a private home.

    Sinus is a roof and exterior wall profile that adds aesthetic expression when combined with most other materials. Minimum pitch is 14 degrees. 10–14 degrees with double side overlap and seals at the end and side overlaps. This provides a cover width of 984 mm instead of the usual 1060 mm. The elegant flowing lines of Sinus look equally good on exterior walls and roofs. Above all, Sinus imparts an aesthetic air to buildings when it's combined with other materials such as rendering or wood.

    Specifikime teknike
    • Referencë unikeroofing-tiles-steel-Plannja-Sinus-18
    • Familja e produktevePROFILES IN STEEL
    • Grupi i produkteveProfiles in steel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

    Rajoni i disponueshëm

    Europe
    Andorrë
    Danimarkë
    Finlandë
    Gërnzi
    Gjibraltar
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Lihtenshtajn
    Luksemburg
    Maltë
    Monako
    Norvegji
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej