Cyprus cedar
Plants

Cyprus cedar

4.2 nga 5 yje4.2(10 vlerësime)
Please be aware that these 3D models consist of imported geometry and contain a high number of polygons. They were not originally created within Revit, but rather designed specifically for detailed closeup views and visualization in software like 3dsMax. While they should function in Revit, it is advisable to use them sparingly and only if your computer and project resources can handle them, as they may consume a significant amount of memory and potentially cause issues.
Specifikime teknike
  • Referencë unikeCyprus_cedar
  • Familja e produkteveTrees
  • Grupi i produkteveSouthern
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
Klasifikimi
  • Kategoria BIMobjectPeizazh - Pemë
  • IFC classificationNdërtimi i Proxy Element
  • Uniclass 2015 CodeZz_80_85
  • Uniclass 2015 PërshkrimTrees and planting
  • CSI MasterFormat 2014 Code32 00 00
  • CSI MasterFormat 2014 TitleExterior Improvements
  • OmniClass Number23-11 27 00
  • OmniClass TitleLandscaping
  • CSI UniFormat II CodeG
  • CSI UniFormat II TitleSITEWORK
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
Produkte të ngjashme