PVC-U Tapped Pressure Fittings
PVC-U Tapped Pressure Fittings
    Plimat

    PVC-U Tapped Pressure Fittings

    PLIMAT PVC-U Threaded Pressure Fittings: Reliable Threaded Connection System

    PLIMAT PVC-U Threaded Pressure Fittings provide a practical solution for creating removable, leak-resistant connections in pressure piping systems. Their threaded design allows for quick installation, easy maintenance, and straightforward replacement of system components, making them ideal for water treatment, irrigation, industrial installations, swimming pools, and general water distribution applications.

    Manufactured from rigid PVC-U, the fittings combine excellent corrosion resistance with long service life and are fully compatible with PVC-U piping systems using standardized threaded connections.

    Simple & Flexible Revit® Solution

    The PLIMAT threaded range includes both male and female connection options, providing designers with a flexible solution for integrating threaded equipment, valves, and accessories into pressure piping systems.

    Specifikim
    • Manufactured from rigid PVC-U (unplasticized polyvinyl chloride), compliant with ISO/TR 7473 and suitable for potable water and other compatible fluids.
    • Threads manufactured in accordance with ISO 7-1, NP-45, and EN 10226-1.
    • Mechanical characteristics comply with ISO 2035.
    • Temperature resistance verified according to ISO 2507.
    • Designed for threaded assembly in accordance with ISO 7-1 recommendations.
    • Recommended service pressure: 10 bar at 20 °C (water) and 6 bar at 40 °C (water).
    Specifikime teknike
    • Referencë unikepvc-u-tapped-pressure-fittings
    • Familja e produktevePVC-U Tapped Fittings
    • Grupi i produkteveFittings
    • LlojiDigital Inventory (Products)
    • Data e botimit2026-07-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
    • IFC classificationVendosja e tubit
    • Kodi ETIMEG015540
    • Emri ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_52_07_87
    • Uniclass 2015 PërshkrimUnplasticized polyvinyl chloride (PVC-U) pressure pipes and fittings
    • CSI MasterFormat 2014 Code33 11 00
    • CSI MasterFormat 2014 TitleWater Utility Distribution Piping
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings