1100 Series - Casement - Single
1100 Series - Casement - Single
    Ply Gem

    1100 Series - Casement - Single

    You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

    Classic Design. Traditional brickmould profile with 3 1/2” frame depth.

    Safe and Easy Cleaning. Sash opens 90 degrees for easy access to the outer glass surface from inside your home.

    Fresh Air. Casement windows open wide for maximum air circulation.

    Enduring Performance. Easy to use powder-coated hardware provides lasting good looks and durability.

    Convenient Forced-entry Resistance. Multi-point locking system fastens the sash at several points with one action.

    Single-hand Simplicity. Easy access folding handle allows opening and closing of the window with little effort.


    Specifikime teknike
    • Referencë unike1100_series-casement-single
    • Familja e produkteveWindows
    • Grupi i produkteve1100 Vinyl Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows